SCAS285AC March 1993 – April 2022 SN54LVC14A , SN74LVC14A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN74LVC14A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | –40 TO +85°C | –40 TO +125°C | |||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | 1.8 V ± 0.15 V | 1 | 5 | 10.5 | 1 | 11 | 1 | 13 | ns |
2.5 V ± 0.2 V | 1 | 3.4 | 7.3 | 1 | 7.8 | 1 | 10 | ||||
2.7 V | 1 | 3.6 | 7.3 | 1 | 7.5 | 1 | 9.5 | ||||
3.3 V ± 0.3 V | 1 | 3.2 | 6.2 | 1 | 6.4 | 1 | 8 | ||||
tsk(o) | 3.3 V ± 0.3 V | 1 | 1 | 1.5 | ns |