SCAS286U January 1993 – July 2024 SN54LVC32A , SN74LVC32A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN54LVC32A | UNIT | |
---|---|---|---|---|---|---|
–55 to +125°C | ||||||
MIN | MAX | |||||
tpd | A or B | Y | 2.7V | 4.4 | ns | |
3.3V ± 0.3V | 1 | 3.8 |