SCAS286U January 1993 – July 2024 SN54LVC32A , SN74LVC32A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | SN74LVC32A | SN54LVC32A | ||||
D, DB, NS, PW | BQA, RGY | J, W | FK | |||
1A | 1 | 1 | 1 | 2 | I | Gate 1 input |
1B | 2 | 2 | 2 | 3 | I | Gate 1 input |
1Y | 3 | 3 | 3 | 4 | O | Gate 1 output |
2A | 4 | 4 | 4 | 6 | I | Gate 2 input |
2B | 5 | 5 | 5 | 8 | I | Gate 2 input |
2Y | 6 | 6 | 6 | 9 | O | Gate 2 output |
GND | 7 | 7 | 7 | 10 | — | Ground Pin |
3Y | 8 | 8 | 8 | 12 | O | Gate 3 output |
3A | 9 | 9 | 9 | 13 | I | Gate 3 input |
3B | 10 | 10 | 10 | 14 | I | Gate 3 input |
4Y | 11 | 11 | 11 | 16 | O | Gate 4 output |
4A | 12 | 12 | 12 | 18 | I | Gate 4 input |
4B | 13 | 13 | 13 | 19 | I | Gate 4 input |
VCC | 14 | 14 | 14 | 20 | — | Power Pin |
NC | — | — | — | 1, 5, 7, 11, 15, 17 | — | No Connection |