SCAS295T January 1993 – July 2014 SN54LVC373A , SN74LVC373A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN54LVC373A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC373A octal transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4LVC373A | SSOP (20) | 7.20 mm × 5.30 mm |
SOIC (20) | 12.80 mm × 7.50 mm | |
PDIP (20) | 24.33 mm 6.35 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm | |
VQFN (20) | 4.50 mm × 3.50 mm |
Changes from S Revision (May 2005) to T Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OE | I | Enable Pin |
2 | 1Q | O | Output 1 |
3 | 1D | I | Input 1 |
4 | 2D | I | Input 2 |
5 | 2Q | O | Output 2 |
6 | 3Q | O | Output 3 |
7 | 3D | I | Input 3 |
8 | 4D | I | Input 4 |
9 | 4Q | O | Output 4 |
10 | GND | – | Ground Pin |
11 | LE | I | Latch Enable |
12 | 5Q | O | Output 5 |
13 | 5D | I | Input 5 |
14 | 6D | I | Input 6 |
15 | 6Q | O | Output 6 |
16 | 7Q | O | Output 7 |
17 | 7D | I | Input 7 |
18 | 8D | I | Input 8 |
19 | 8Q | O | Output 8 |
20 | VCC | – | Power Pin |
1 | 2 | 3 | 4 | |
---|---|---|---|---|
A | 1Q | OE | VCC | 8Q |
B | 2D | 7D | 1D | 8D |
C | 3Q | 2Q | 6Q | 7Q |
D | 4D | 5D | 3D | 6D |
E | GND | 4Q | LE | 5Q |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | SN74LVC373A | UNIT | |
---|---|---|---|
PW | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 102.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 35.9 | |
RθJB | Junction-to-board thermal resistance | 53.5 | |
ψJT | Junction-to-top characterization parameter | 2.2 | |
ψJB | Junction-to-board characterization parameter | 52.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | VCC | SN54LVC373A | SN74LVC373A | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 µA | 1.65 V to 3.6 V | VCC – 0.2 | V | ||||||
2.7 V to 3.6 V | VCC – 0.2 | |||||||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.7 | ||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | |||||||
VOL | IOL = 100 µA | 1.65 V to 3.6 V | 0.2 | V | ||||||
2.7 V to 3.6 V | 0.2 | |||||||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.7 | ||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | |||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | µA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±15 | ±10 | µA | |||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | 10 | µA | ||||
3.6 V ≤ VI ≤ 5.5 V(2) | 10 | 10 | ||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V | 500 | 500 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 4 | 12 | 4 | pF | ||||
Co | VO = VCC or GND | 3.3 V | 5.5 | 12 | 5.5 | pF |
PARAMETER | SN54LVC373A | UNIT | ||||
---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
|||||
MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 3.3 | 3.3 | ns | ||
tsu | Setup time, data before LE↓ | 2 | 2 | ns | ||
th | Hold time, data after LE↓ | 2 | 2 | ns |
PARAMETER | SN74LVC373A | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
|||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 9 | 4 | 3.3 | 3.3 | ns | ||||
tsu | Setup time, data before LE↓ | 6 | 4 | 2 | 2 | ns | ||||
th | Hold time, data after LE↓ | 4 | 2 | 1.5 | 1.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN54LVC373A | UNIT | |||
---|---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||
MIN | MAX | MIN | MAX | ||||
tpd | D | Q | 8.5 | 1 | 7.5 | ns | |
LE | 9.5 | 1 | 8.5 | ||||
ten | OE | Q | 8.7 | 1 | 7.7 | ns | |
tdis | OE | Q | 8 | 0.5 | 7 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN74LVC373A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | D | Q | 1 | 19.1 | 1 | 9.6 | 7.8 | 1.5 | 6.8 | ns | |
LE | 1 | 22.8 | 1 | 10.5 | 8.2 | 2 | 7.6 | ||||
ten | OE | Q | 1 | 20 | 1 | 10.5 | 8.7 | 1.5 | 7.7 | ns | |
tdis | OE | Q | 1 | 19.3 | 1 | 7.8 | 7.6 | 1.5 | 7 | ns | |
tsk(o) | 1 | 1 | 1 | 1 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||||||
Cpd | Power dissipation capacitance per latch | Outputs enabled | f = 10 MHz | 61 | 56 | 46 | pF | |||
Outputs disabled | 3 | 3 | 3 |
While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.
A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.
OE does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.
INPUTS | OUTPUT Q |
||
---|---|---|---|
OE | LE | D | |
L | H | H | H |
L | H | L | L |
L | L | X | Q0 |
H | X | X | Z |