SCAS287V January 1993 – May 2024 SN54LVC74A , SN74LVC74A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
fmax | Maximum clock frequency | — | — | TA = –40°C to 125°C | VCC = 2.7 V | 83 | MHz | |
VCC = 3.3 V ± 0.3 V | 100 | |||||||
TA = –40°C to 85°C and VCC = 3.3 V ± 0.3 V | 150 | |||||||
tpd | Propagation (delay) time | CLK | Q or Q | TA = –40°C to 125°C | VCC = 2.7 V | 1 | 6 | ns |
VCC = 3.3 V ± 0.3 V | 5.2 | |||||||
TA = –40°C to 85°C and VCC = 3.3 V ± 0.3 V | 1 | 5.2 | ||||||
PRE or CLR | TA = –40°C to 125°C | VCC = 2.7 V | 1 | 6.4 | ||||
VCC = 3.3 V ± 0.3 V | 5.4 | |||||||
TA = –40°C to 85°C and VCC = 3.3 V ± 0.3 V | 1 | 5.4 | ||||||
tsk(o) | Skew (time), output | — | — | TA = –40°C to 85°C and VCC = 3.3 V ± 0.3 V | 1 | ns |