SCAS287V January 1993 – May 2024 SN54LVC74A , SN74LVC74A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
fclock | Clock frequency | VCC = 2.7 V | 83 | MHz | ||
VCC = 3.3 V ± 0.3 V | 100 | |||||
tw | Pulse duration | PRE or CLR low | 3.3 | ns | ||
CLK high or low | 3.3 | |||||
tsu | Setup time before CLK↑ | Data | VCC = 2.7 V | 3.4 | ns | |
VCC = 3.3 V ± 0.3 V | 3 | |||||
PRE or CLR inactive | VCC = 2.7 V | 2.2 | ||||
VCC = 3.3 V ± 0.3 V | 2 | |||||
th | Hold time, data after CLK↑ | 1 | ns |