SCAS287V January   1993  – May 2024 SN54LVC74A , SN74LVC74A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information: SN74LVC74A
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: SN54LVC74A
    7. 5.7  Timing Requirements: SN74LVC74A
    8. 5.8  Timing Requirements: SN74LVC74A, –40°C to 125°C and –40°C to 85°C
    9. 5.9  Switching Characteristics: SN54LVC74A
    10. 5.10 Switching Characteristics: SN74LVC74A
    11. 5.11 Switching Characteristics: SN74LVC74A, –40°C to 125°C and –40°C to 85°C
    12. 5.12 Operating Characteristics
    13. 5.13 Typical Characteristics
  7. Parameter Measurement Information
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • W|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The SNx4LVC74A devices feature two independent positive-edge triggered D flip-flops. Integrated preset ( PRE) and clear ( CLR) functions allow for easy setup and control during operation.

The SN54LVC74A device is specified from –55°C to 125°C, and the SN74LVC74A device is specified from –40°C to 125°C.

A low level at the preset ( PRE) or clear ( CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

The data I/Os and control inputs are overvoltage tolerant. This feature allows the use of these devices for down-translation in a mixed-voltage environment.