SCAS288R January 1993 – August 2024 SN54LVC86A , SN74LVC86A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN74LVC86A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | –40 TO 85°C | –40 TO 125°C | |||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | 1.8V ± 0.15V | 1 | 4.1 | 9.4 | 1 | 9.9 | 1 | 11.4 | ns |
2.5V ± 0.2V | 1 | 2.9 | 7.1 | 1 | 7.6 | 1 | 9.7 | ||||
2.7V | 1 | 2.8 | 5.4 | 1 | 5.6 | 1 | 7.1 | ||||
3.3V ± 0.3V | 1 | 2.5 | 4.4 | 1 | 4.6 | 1 | 5.8 | ||||
tsk(o) | 3.3V ± 0.3V | 1 | 1.5 | ns |