SCES008Q July 1995 – September 2018 SN54LVCH245A , SN74LVCH245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN54LVCH245A octal bus transceiver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVCH245A octal bus transceiver is designed for 1.65-V to 3.6-V VCC operation. Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVCH245ADBR | SSOP (20) | 7.20 mm × 5.30 mm |
SN74LVCH245ADGVR | TVSOP (20) | 5.00 mm × 4.40 mm |
SN74LVCH245ADWR | SOIC (20) | 12.80 mm × 7.50 mm |
SN74LVCH245ANSR | SO (20) | 12.60 mm × 5.30 mm |
SN74LVCH245APWR | TSSOP (20) | 6.50 mm × 4.40 mm |
SN74LVCH245ARGYR | VQFN (20) | 4.50 mm × 3.50 mm |
SN74LVCH245AZQNR | BGA MICROSTAR JUNIOR (20) | 4.00 mm × 3.00 mm |
SN74LVCH245AZXYR | BGA MICROSTAR JUNIOR (20) | 3.00 mm × 2.50 mm |