SCES008Q July 1995 – September 2018 SN54LVCH245A , SN74LVCH245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The inputs and outputs to this device have negative clamping diodes as depicted in Figure 8.
CAUTION
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.