SCES008Q July 1995 – September 2018 SN54LVCH245A , SN74LVCH245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TEST | S1 |
---|---|
tPLH / tPHL | Open |
tPLZ / tPZL | VLOAD |
tPHZ / tPZH | GND |
VCC | INPUTS | VM | VLOAD | CL | RL | VΔ | |
---|---|---|---|---|---|---|---|
VI | tr/tf | ||||||
1.8 V ± 0.15 V | VCC | ≤ 2 ns | VCC / 2 | 2 × VCC | 30 pF | 1 kΩ | 0.15 V |
2.5 V ± 0.2 V | VCC | ≤ 2 ns | VCC / 2 | 2 × VCC | 30 pF | 500 Ω | 0.15 V |
2.7 V | 2.7 V | ≤ 2.5 ns | 1.5 V | 6 V | 50 pF | 500 Ω | 0.3 V |
3.3 V ± 0.3 V | 2.7 V | ≤ 2.5 ns | 1.5 V | 6 V | 50 pF | 500 Ω | 0.3 V |