SCES952 august 2023 SN54SC245-SEP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | B or A | CL = 15 pF | 32.7 | 62.5 | 1 | 32.2 | 68.4 | ns | |
ten | OE | A or B | 44.6 | 85 | 1 | 44 | 90.5 | ns | ||
tdis | OE | A or B | 35.2 | 63.6 | 1 | 34.7 | 67 | ns | ||
tpd | A or B | B or A | CL = 50 pF | 40.9 | 77.7 | 1 | 40.2 | 86.7 | ns | |
ten | OE | A or B | 53.4 | 98.3 | 1 | 52.7 | 109.7 | ns | ||
tdis | OE | A or B | 43.4 | 71.5 | 1 | 42.9 | 76.5 | ns | ||
tsk(o) | CL = 50 pF | 3.4 | 8.6 | 3.3 | 9.3 | ns |