SCES952 august 2023 SN54SC245-SEP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | B or A | CL = 15 pF | 11.5 | 19.3 | 1 | 11.9 | 22.4 | ns | |
ten | OE | A or B | 15.7 | 25.6 | 1 | 16.3 | 38.8 | ns | ||
tdis | OE | A or B | 13.6 | 22 | 1 | 13.9 | 30.7 | ns | ||
tpd | A or B | B or A | CL = 50 pF | 15 | 24.6 | 1 | 15.3 | 27.9 | ns | |
ten | OE | A or B | 19.4 | 30.6 | 1 | 19.9 | 44.3 | ns | ||
tdis | OE | A or B | 18.6 | 30.2 | 1 | 18.9 | 33.4 | ns | ||
tsk(o) | CL = 50 pF | 2.1 | 2.2 | ns |