SCLS965 November 2023 SN54SC3T97-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tPHL | A, B or C | Y | CL = 15 pF | 1.2 V | 32.4 | 186.7 | nS | |
tPLH | A, B or C |
Y | CL = 15 pF | 1.2 V | 28.4 | 175.0 | nS | |
tPHL | A, B or C |
Y | CL = 50 pF | 1.2 V | 37.3 | 206.7 | nS | |
tPLH | A, B or C |
Y | CL = 50 pF | 1.2 V | 33.5 | 187.6 | nS | |
tPHL | A, B or C |
Y | CL = 15 pF | 1.8 V | 16.0 | 37.9 | nS | |
tPLH | A, B or C |
Y | CL = 15 pF | 1.8 V | 14.0 | 34.5 | nS | |
tPHL | A, B or C |
Y | CL = 50 pF | 1.8 V | 19.4 | 43.4 | nS | |
tPLH | A, B or C |
Y | CL = 50 pF | 1.8 V | 16.7 | 38.7 | nS | |
tPHL | A, B or C |
Y | CL = 15 pF | 2.5 V | 9.4 | 21.8 | nS | |
tPLH | A, B or C |
Y | CL = 15 pF | 2.5 V | 8.3 | 19.9 | nS | |
tPHL | A, B or C |
Y | CL = 50 pF | 2.5 V | 12.0 | 25.7 | nS | |
tPLH | A, B or C |
Y | CL = 50 pF | 2.5 V | 10.3 | 22.8 | nS | |
tPHL | A, B or C |
Y | CL = 15 pF | 3.3 V | 7.0 | 15.5 | nS | |
tPLH | A, B or C |
Y | CL = 15 pF | 3.3 V | 6.4 | 14.1 | nS | |
tPHL | A, B or C |
Y | CL = 50 pF | 3.3 V | 9.2 | 18.6 | nS | |
tPLH | A, B or C |
Y | CL = 50 pF | 3.3 V | 7.9 | 16.6 | nS | |
tPHL | A, B or C |
Y | CL = 15 pF | 5 V | 5.2 | 10.4 | nS | |
tPLH | A, B or C |
Y | CL = 15 pF | 5 V | 4.9 | 9.7 | nS | |
tPHL | A, B or C |
Y | CL = 50 pF | 5 V | 6.7 | 12.7 | nS | |
tPLH | A, B or C |
Y | CL = 50 pF | 5 V | 6.2 | 11.5 | nS |