The SN54SC4T08-SEP contains four independent 2- input AND Gates . Each gate performs the Boolean function Y = A × B in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.2-V, 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). Additionally, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN54SC4T08-SEP | PW (TSSOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.4 mm |