SCLS961 November 2023 SN54SC4T32-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tPHL | A or B | Y | CL = 15 pF | 1.2 V | 44.5 | 117.5 | nS | |
tPLH | A or B | Y | CL = 15 pF | 1.2 V | 39.5 | 102.8 | nS | |
tPHL | A or B | Y | CL = 50 pF | 1.2 V | 48.7 | 137.2 | nS | |
tPLH | A or B | Y | CL = 50 pF | 1.2 V | 45.1 | 115.2 | nS | |
tPHL | A or B | Y | CL = 15 pF | 1.8 V | 15.9 | 38.1 | nS | |
tPLH | A or B | Y | CL = 15 pF | 1.8 V | 13.5 | 33.7 | nS | |
tPHL | A or B | Y | CL = 50 pF | 1.8 V | 18.6 | 43.6 | nS | |
tPLH | A or B | Y | CL = 50 pF | 1.8 V | 15.6 | 38.0 | nS | |
tPHL | A or B | Y | CL = 15 pF | 2.5 V | 9.4 | 22.6 | nS | |
tPLH | A or B | Y | CL = 15 pF | 2.5 V | 7.7 | 20.2 | nS | |
tPHL | A or B | Y | CL = 50 pF | 2.5 V | 11.3 | 26.4 | nS | |
tPLH | A or B | Y | CL = 50 pF | 2.5 V | 9.5 | 23.1 | nS | |
tPHL | A or B | Y | CL = 15 pF | 3.3 V | 7.0 | 16.1 | nS | |
tPLH | A or B | Y | CL = 15 pF | 3.3 V | 5.7 | 14.6 | nS | |
tPHL | A or B | Y | CL = 50 pF | 3.3 V | 8.2 | 19.0 | nS | |
tPLH | A or B | Y | CL = 50 pF | 3.3 V | 7.0 | 16.7 | nS | |
tPHL | A or B | Y | CL = 15 pF | 5 V | 5.0 | 10.6 | nS | |
tPLH | A or B | Y | CL = 15 pF | 5 V | 4.7 | 9.7 | nS | |
tPHL | A or B | Y | CL = 50 pF | 5 V | 6.1 | 13.0 | nS | |
tPLH | A or B | Y | CL = 50 pF | 5 V | 5.7 | 11.4 | nS |