SCLS969 January 2024 SN54SC6T06-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Input signals can be up translated using the SN54SC6T06-SEP. The voltage applied at VCC will determine the output voltage and the input thresholds as described in the Recommended Operating Conditions and Electrical Characteristics tables. When connected to a high-impedance input, the output voltage will be approximately VCC in the HIGH state, and 0V in the LOW state.
The inputs have reduced thresholds that allow for input HIGH state levels which are much lower than standard values. For example, standard CMOS inputs for a device operating at a 5V supply will have a VIH(MIN) of 3.5V. For the SN54SC6T06-SEP, VIH(MIN) with a 5V supply is only 2V, which would allow for up-translation from a typical 2.5V to 5V signals.
As shown in Figure 7-3, ensure that the input signals in the HIGH state are above VIH(MIN), and input signals in the LOW state are lower than VIL(MAX).
Up Translation Combinations are as follows: