SCLS968 January 2024 SN54SC6T07-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VOL | IOL= 50μA | 1.2V to 5.5V | 0.1 | V | ||
IOL = 1 mA | 1.2V | 0.2 | ||||
IOL = 2 mA | 1.65 V to 2V | 0.1(1) | 0.25 | |||
IOL = 3 mA | 2.25 V to 2.75 V | 0.1(1) | 0.2 | |||
IOL = 5.5 mA | 3V to 3.6V | 0.2(1) | 0.25 | |||
IOL= 8 mA | 4.5V to 5.5V | 0.3(1) | 0.35 | |||
IOL= 24 mA | 4.5V to 5.5V | 0.75 | ||||
II | VI = 0V or VCC | 0V to 5.5V | ±0.1 | ±1 | µA | |
ICC | VI = VCC or GND, IO = 0 | 1.2V to 5.5V | 2 | 93 | µA | |
ΔICC | One input at 0.3V or 3.4V, other inputs at 0 or VCC, IO = 0 | 5.5V | 1.35 | 1.5 | mA | |
One input at 0.3V or 1.1V, other inputs at 0 or VCC, IO = 0 | 1.8V | 68 | µA | |||
CI | VI = VCC or GND | 5V | 3 | 5 | pF | |
CO | VO = VCC or GND | 5V | 5 | 8 | pF | |
CPD(2)(3) | CL = 50pF, F = 10MHz | 1.2V to 5.5V | 11 | 25 | pF |