SCLS966 January 2024 SN54SC6T17-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt< 2.5ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.