SCLS966 January 2024 SN54SC6T17-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VT+ | Positive-going input threshold voltage | 1.2V to 1.3V | 0.473 | 0.655 | 1.002 | V |
1.65 V to 2V | 0.59 | 0.915 | 1.227 | |||
2.25 V to 2.75 V | 0.725 | 1.09 | 1.414 | |||
3V to 3.6V | 0.86 | 1.2 | 1.623 | |||
4.5V to 5.5V | 1.121 | 1.51 | 2.118 | |||
VT- | Negative-going input threshold voltage | 1.2V to 1.3V | 0.202 | 0.349 | 0.622 | V |
1.65 V to 2V | 0.302 | 0.455 | 0.666 | |||
2.25 V to 2.75 V | 0.374 | 0.545 | 0.71 | |||
3V to 3.6V | 0.446 | 0.635 | 0.809 | |||
4.5V to 5.5V | 0.581 | 0.755 | 1.029 | |||
ΔVT | Hysteresis (VT+ − VT−) | 1.2V to 1.3V | 0.081 | 0.29 | 0.716 | V |
1.65 V to 2V | 0.288 | 0.43 | 0.755 | |||
2.25 V to 2.75 V | 0.351 | 0.54 | 0.808 | |||
3V to 3.6V | 0.414 | 0.63 | 0.847 | |||
4.5V to 5.5V | 0.54 | 0.75 | 1.1 | |||
VOH | IOH = -50μA | 1.2V to 5.5V | VCC-0.2 | V | ||
IOH = -1mA | 1.2V | 0.8 | ||||
IOH = -2mA | 1.65 V to 2V | 1.21 | 1.7(1) | |||
IOH = -3mA | 2.25 V to 2.75 V | 1.93 | 2.4(1) | |||
IOH = -5.5mA | 3V to 3.6V | 2.49 | 3.08(1) | |||
IOH = -8mA | 4.5V to 5.5V | 3.95 | 4.65(1) | |||
IOH= –24mA | 4.5V to 5.5V | 3.15 | ||||
VOL | IOL= 50μA | 1.2V to 5.5V | 0.1 | V | ||
IOL = 1mA | 1.2V | 0.2 | ||||
IOL = 2mA | 1.65 V to 2V | 0.1(1) | 0.25 | |||
IOL = 3mA | 2.25 V to 2.75 V | 0.1(1) | 0.2 | |||
IOL = 5.5mA | 3V to 3.6V | 0.2(1) | 0.25 | |||
IOL= 8mA | 4.5V to 5.5V | 0.3(1) | 0.35 | |||
IOL= 24mA | 4.5V to 5.5V | 0.75 | ||||
II | VI = 0V or VCC | 0V to 5.5V | ±0.1 | ±1 | µA | |
ICC | VI = VCC or GND, IO = 0 | 1.2V to 5.5V | 2 | 93 | µA | |
ΔICC | One input at 0.3V or 3.4V, other inputs at 0 or VCC, IO = 0 | 5.5V | 1.35 | 1.5 | mA | |
One input at 0.3V or 1.1V, other inputs at 0 or VCC, IO = 0 | 1.8V | 68 | µA | |||
CI | VI = VCC or GND | 5V | 3 | 5 | pF | |
CO | VO = VCC or GND | 5V | 5 | 8 | pF | |
CPD(2)(3) | CL = 50pF, F = 10MHz | 1.2V to 5.5V | 11 | 25 | pF |