Wide operating range of 1.2V to 5.5V
Single-supply voltage translator:
Up translation:
1.2V to 1.8V
1.5V to 2.5V
1.8V to 3.3V
3.3V to 5.0V
Down translation:
The SN54SC8T151-SEP data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the standard output (Y) low and the inverted output (W) high.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54SC8T151-SEP | PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |