Wide operating range of 1.2V to 5.5V
Single-supply voltage translator:
Up translation:
1.2V to 1.8V
1.5V to 2.5V
1.8V to 3.3V
3.3V to 5.0V
Down translation:
The SN54SC8T157-SEP contains four data selectors/multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and strobe (G) input. A high level at the strobe terminal forces all outputs low.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54SC8T157-SEP | PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |