SCAS992 March 2024 SN54SC8T595-SEP
ADVANCE INFORMATION
PARAMETER | DESCRIPTION | CONDITION | VCC | -55°C to 125°C | UNIT | |
---|---|---|---|---|---|---|
MIN | MAX | |||||
fCLOCK | Clock frequency | 1.2V | 1.8 | MHz | ||
tW | Pulse duration | RCLK or SRCLK high or low | 1.2V | 57.4 | ns | |
SCRCLR low | 1.2V | 47.3 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 1.2V | 45.8 | ns | |
SRCLK↑ before RCLK↑ | 1.2V | 169.4 | ns | |||
SRCLR low before RCLK↑ | 1.2V | 180.4 | ns | |||
SRCLR high (inactive) before SRCLK↑ | 1.2V | 61.2 | ns | |||
tH | Hold time | SER after SRCLK↑ | 1.2V | 0 | ns | |
fCLOCK | Clock frequency | 1.8V | 10.3 | MHz | ||
tW | Pulse duration | RCLK or SRCLK high or low | 1.8V | 15.7 | ns | |
SCRCLR low | 1.8V | 13.5 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 1.8V | 13.2 | ns | |
SRCLK↑ before RCLK↑ | 1.8V | 44.4 | ns | |||
SRCLR low before RCLK↑ | 1.8V | 48.5 | ns | |||
SRCLR high (inactive) before SRCLK↑ | 1.8V | 10.1 | ns | |||
tH | Hold time | SER after SRCLK↑ | 1.8V | 0.8 | ns | |
fCLOCK | Clock frequency | 2.5V | 19.8 | MHz | ||
tW | Pulse duration | RCLK or SRCLK high or low | 2.5V | 10.9 | ns | |
SCRCLR low | 2.5V | 10.9 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 2.5V | 9.8 | ns | |
SRCLK↑ before RCLK↑ | 2.5V | 25.3 | ns | |||
SRCLR low before RCLK↑ | 2.5V | 28.9 | ns | |||
SRCLR high (inactive) before SRCLK↑ | 2.5V | 6.8 | ns | |||
tH | Hold time | SER after SRCLK↑ | 2.5V | 0.6 | ns | |
fCLOCK | Clock frequency | 3.3V | 29.3 | MHz | ||
tW | Pulse duration | RCLK or SRCLK high or low | 3.3V | 9.6 | ns | |
SCRCLR low | 3.3V | 9.7 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 3.3V | 8.5 | ns | |
SRCLK↑ before RCLK↑ | 3.3V | 18.7 | ns | |||
SRCLR low before RCLK↑ | 3.3V | 21.8 | ns | |||
SRCLR high (inactive) before SRCLK↑ | 3.3V | 5.7 | ns | |||
tH | Hold time | SER after SRCLK↑ | 3.3V | 0.5 | ns | |
fCLOCK | Clock frequency | 5V | 58.3 | MHz | ||
tW | Pulse duration | RCLK or SRCLK high or low | 5V | 9 | ns | |
SCRCLR low | 5V | 9.2 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 5V | 6.8 | ns | |
SRCLK↑ before RCLK↑ | 5V | 14.5 | ns | |||
SRCLR low before RCLK↑ | 5V | 15.7 | ns | |||
SRCLR high (inactive) before SRCLK↑ | 5V | 5 | ns | |||
tH | Hold time | SER after SRCLK↑ | 5V | 0.4 | ns |