SCES946B February 2022 – December 2023 SN54SLC8T245-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Input voltage range | 0.65 V to 3.6 V |
Output voltage range | 0.65 V to 3.6 V |