SCES946B February 2022 – December 2023 SN54SLC8T245-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | 1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | TYP | TYP | ||||
tpd | Propagation delay | From input A to output B | 29 | 17 | 11 | 6 | 5 | 4 | 4 | 3 | ns |
From input B to output A | 23 | 14 | 10 | 6 | 5 | 4 | 3 | 3 | |||
tdis | Disable time | From input OE to output A | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | ns |
From input OE to output B | 89 | 64 | 50 | 18 | 15 | 15 | 12 | 13 | |||
ten | Enable time | From input OE to output A | 12 | 12 | 12 | 12 | 12 | 12 | 12 | 12 | ns |
From input OE to output B | 92 | 49 | 29 | 14 | 10 | 8 | 7 | 7 |