SCES946B February 2022 – December 2023 SN54SLC8T245-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | 1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | TYP | TYP | ||||
tpd | Propagation delay | From input A to output B | 27 | 14 | 8 | 4 | 3 | 3 | 2 | 2 | ns |
From input B to output A | 26 | 13 | 8 | 5 | 4 | 3 | 2 | 2 | |||
tdis | Disable time | From input OE to output A | 11 | 11 | 11 | 11 | 11 | 11 | 11 | 11 | ns |
From input OE to output B | 88 | 62 | 48 | 16 | 13 | 13 | 11 | 11 | |||
ten | Enable time | From input OE to output A | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ns |
From input OE to output B | 89 | 46 | 26 | 12 | 8 | 7 | 5 | 5 |