SCES946B February 2022 – December 2023 SN54SLC8T245-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | 1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | TYP | TYP | ||||
tpd | Propagation delay | From input A to output B | 68 | 47 | 34 | 23 | 21 | 21 | 23 | 27 | ns |
From input B to output A | 67 | 55 | 46 | 32 | 28 | 26 | 25 | 25 | |||
tdis | Disable time | From input OE to output A | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | ns |
From input OE to output B | 111 | 86 | 73 | 38 | 34 | 34 | 33 | 36 | |||
ten | Enable time | From input OE to output A | 105 | 105 | 105 | 105 | 105 | 105 | 105 | 105 | ns |
From input OE to output B | 127 | 78 | 56 | 39 | 36 | 36 | 39 | 47 |