SLLSF98 December 2018 SN55HVD233-SEP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
t(LBK) | Loopback delay, driver input to receiver output | See Figure 22 | 7.5 | ns | |||
t(loop1) | Total loop delay, driver input to receiver output, recessive to dominant | V(RS) at 0 V, see Figure 21 | 70 | 215 | ns | ||
V(RS) with 10 kΩ to ground, see Figure 21 | 105 | 225 | |||||
V(RS) with 50 kΩ to ground, see Figure 21 | 500 | 800 | |||||
t(loop2) | Total loop delay, driver input to receiver output, dominant to recessive | V(RS) at 0 V, see Figure 21 | 70 | 215 | ns | ||
V(RS) with 10 kΩ to ground, see Figure 21 | 105 | 225 | |||||
V(RS) with 50 kΩ to ground, see Figure 21 | 500 | 800 |