SLLSF98 December 2018 SN55HVD233-SEP
PRODUCTION DATA.
The SN55HVD233-SEP is used in applications employing the CAN serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, the device provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.
Designed for operation in especially harsh environments, the SN55HVD233-SEP features cross-wire, overvoltage, and loss of ground protection to ±16 V, overtemperature (thermal shutdown) protection, and common-mode transient protection of ±100 V. This device operates over a wide –7-V to 12-V common mode range. This transceiver is the interface between the host CAN controller on the microprocessor, FPGA, or ASIC; and the differential CAN bus used in satellite applications.