SLLSEI2A September 2017 – December 2017 SN55HVD233-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
INPUT | OUTPUT | MEASURED | ||
---|---|---|---|---|
VCANH | VCANL | R | |VID| | |
–6.1 V | –7 V | L | VOL | 900 mV |
12 V | 11.1 V | L | 900 mV | |
–1 V | –7 V | L | 6 V | |
12 V | 6 V | L | 6 V | |
–6.5 V | –7 V | H | VOH | 500 mV |
12 V | 11.5 V | H | 500 mV | |
–7 V | –1 V | H | 6 V | |
6 V | 12 V | H | 6 V | |
Open | Open | H | X |
NOTE:
This test is conducted to test survivability only. Data stability at the R output is not specified.NOTE:
All VI input pulses are supplied by a generator having the following characteristics:NOTE:
All VI input pulses are supplied by a generator having the following characteristics:NOTE:
All input pulses are supplied by a generator with ƒ ≤ 1.5 MHz.