SLLSEI2A September 2017 – December 2017 SN55HVD233-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 7 | V | ||
Voltage at any bus pin (CANH or CANL) | –16 | 16 | V | |||
Voltage input, transient pulse, CANH and CANL, through 100 Ω (see Figure 18) | –100 | 100 | V | |||
VI | Input voltage, (D, RS, LBK) | –0.5 | 7 | V | ||
VO | Output voltage, (R) | –0.5 | 7 | V | ||
IO | Receiver output current | –10 | 10 | mA | ||
TJ | Operating junction temperature | 150 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | CANH, CANL, and GND | ±14000 | V |
Other pins | ±4000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | ||
Voltage at any bus pin (separately or common mode) | –7 | 12 | V | |||
VIH | High-level input voltage | D, LBK | 2 | 5.5 | V | |
VIL | Low-level input voltage | D, LBK | 0 | 0.8 | V | |
VID | Differential input voltage | –6 | 6 | V | ||
Resistance from RS to ground for slope control | 0 | 50 | kΩ | |||
VI(RS) | Input voltage at RS for standby | 0.75 VCC | 5.5 | V | ||
IOH | High-level output current | Driver | –50 | mA | ||
Receiver | –10 | |||||
IOL | Low-level output current | Driver | 50 | mA | ||
Receiver | 10 | |||||
TJ | Operating junction temperature(1) | –55 | 125 | °C |
THERMAL METRIC(2)(1) | SN55HVD233-SP | UNIT | |
---|---|---|---|
HKX (CFP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 97.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 21.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 79.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 13.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 73.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.0 | °C/W |
PARAMETER | TEST CONDITIONS | SUBGROUP(2) | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
VO(D) | Bus output voltage (dominant) | CANH | V(D) = 0 V, V(RS) = 0 V, see Figure 12 and Figure 13 | [1, 2, 3] | 2.4 | VCC | V | |||
CANL | [1, 2, 3] | 0.5 | 1.25 | |||||||
VO | Bus output voltage (recessive) | CANH | V(D) = 3 V, V(RS) = 0 V, see Figure 12 and Figure 13 | 2.3 | V | |||||
CANL | 2.3 | |||||||||
VOD(D) | Differential output voltage (dominant) | V(D) = 0 V, V(RS) = 0 V, see Figure 12 and Figure 13 | [1, 2, 3] | 1.5 | 2 | 3 | V | |||
L | 1.4 | |||||||||
V(D) = 0 V, V(RS) = 0 V, see Figure 13 and Figure 14 | [1, 2, 3] | 1.2 | 2 | 3 | ||||||
VOD | Differential output voltage (recessive) | V(D) = 3 V, V(RS) = 0 V, see Figure 12 and Figure 13 | [1, 2, 3] | –120 | 12 | mV | ||||
V(D) = 3 V, V(RS) = 0 V, no load | [1, 2, 3] | –0.5 | 0.05 | V | ||||||
VOC(pp) | Peak-to-peak common-mode output voltage | See Figure 20 | 1 | V | ||||||
IIH | High-level input current | D, LBK | V(D) = 2 V | [1, 2, 3] | –30 | 30 | μA | |||
IIL | Low-level input current | D, LBK | V(D) = 0.8 V | [1, 2, 3] | –30 | 30 | μA | |||
IOS | Short-circuit output current | V(CANH) = –7 V, CANL open, see Figure 23 | [1, 2, 3] | –250 | mA | |||||
V(CANH) = 12 V, CANL open, see Figure 23 | [1, 2, 3] | 1 | ||||||||
V(CANL) = –7 V, CANH open, see Figure 23 | [1, 2, 3] | –1 | ||||||||
V(CANL) = 12 V, CANH open, see Figure 23 | [1, 2, 3] | 250 | ||||||||
CO | Output capacitance | See receiver input capacitance | ||||||||
IIRS(s) | RS input current for standby | V(RS) = 0.75 VCC | [1, 2, 3] | –10 | μA | |||||
ICC | Supply current | Standby | V(RS) = VCC, V(D) = VCC, V(LBK) = 0 V | [1, 2, 3] | 200 | 600 | μA | |||
Dominant | V(D) = 0 V, no load, V(LBK) = 0 V, RS = 0 V | [1, 2, 3] | 6 | mA | ||||||
Recessive | V(D) = VCC, no load, V(LBK) = 0 V, V(RS) = 0 V | [1, 2, 3] | 6 |
PARAMETER | TEST CONDITIONS | SUBGROUP(2) | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | V(LBK) = 0 V, see Table 2 | [1, 2, 3] | 750 | 900 | mV | |||
VIT– | Negative-going input threshold voltage | [1, 2, 3] | 500 | 650 | mV | ||||
Vhys | Hysteresis voltage (VIT+ – VIT–) | 100 | mV | ||||||
VOH | High-level output voltage | IO = –4 mA, see Figure 17 | [1, 2, 3] | 2.4 | V | ||||
VOL | Low-level output voltage | IO = 4 mA, see Figure 17 | [1, 2, 3] | 0.4 | V | ||||
II | Bus input current | V(CANH) or V(CANL) = 12 V | Other bus pin = 0 V, V(D) = 3 V, V(LBK) = 0 V, V(RS) = 0 V |
[1, 2, 3] | 150 | 500 | μA | ||
V(CANH) or V(CANL) = 12 V, VCC = 0 V |
[1, 2, 3] | 150 | 600 | ||||||
CANH or CANL = –7 V | [1, 2, 3] | –610 | –100 | ||||||
CANH or CANL = –7 V, VCC = 0 V |
[1, 2, 3] | –450 | –100 | ||||||
CI | Input capacitance (CANH or CANL) | Pin-to-ground, VI = 0.4 sin(4E6πt) + 0.5 V, V(D) = 3 V, V(LBK) = 0 V |
40 | pF | |||||
CID | Differential input capacitance | Pin-to-pin, VI = 0.4 sin(4E6πt) + 0.5 V, V(D) = 3 V, V(LBK) = 0 V |
20 | pF | |||||
RID | Differential input resistance | V(D) = 3 V, V(LBK) = 0 V | [4, 5, 6] | 40 | 105 | kΩ | |||
RIN | Input resistance (CANH or CANL) | [4, 5, 6] | 20 | 55 | kΩ | ||||
ICC | Supply current | Standby | V(RS) = VCC, V(D) = VCC, V(LBK) = 0 V | [1, 2, 3] | 200 | 600 | μA | ||
Dominant | V(D) = 0 V, no load, V(RS) = 0 V, V(LBK) = 0 V | [1, 2, 3] | 6 | mA | |||||
Recessive | V(D) = VCC, no load, V(RS) = 0 V, V(LBK) = 0 V | [1, 2, 3] | 6 | mA |
PARAMETER | TEST CONDITIONS | SUBGROUP(2) | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output |
V(RS) = 0 V, see Figure 15 | [9, 10, 11] | 35 | 85 | ns | |
RS with 10 kΩ to ground, see Figure 15 | [9, 10, 11] | 70 | 125 | ||||
RS with 50 kΩ to ground, see Figure 15 | [9, 10, 11] | 500 | 870 | ||||
tPHL | Propagation delay time, high-to-low-level output |
V(RS) = 0 V, see Figure 15 | [9, 10, 11] | 70 | 120 | ns | |
RS with 10 kΩ to ground, see Figure 15 | [9, 10, 11] | 130 | 180 | ||||
RS with 50 kΩ to ground, see Figure 15 | [9, 10, 11] | 870 | 1200 | ||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | V(RS) = 0 V, see Figure 15 | 35 | ns | |||
RS with 10 kΩ to ground, see Figure 15 | 60 | ||||||
RS with 50 kΩ to ground, see Figure 15 | 370 | ||||||
tr | Differential output signal rise time | V(RS) = 0 V, see Figure 15 | [9, 10, 11] | 20 | 70 | ns | |
tf | Differential output signal fall time | [9, 10, 11] | 20 | 70 | ns | ||
tr | Differential output signal rise time | RS with 10 kΩ to ground, see Figure 15 | [9, 10, 11] | 30 | 135 | ns | |
tf | Differential output signal fall time | [9, 10, 11] | 30 | 135 | ns | ||
tr | Differential output signal rise time | RS with 50 kΩ to ground, see Figure 15 | [9, 10, 11] | 350 | 1400 | ns | |
tf | Differential output signal fall time | [9, 10, 11] | 350 | 1400 | ns | ||
ten(s) | Enable time from standby to dominant | See Figure 19 | [9, 10, 11] | 0.6 | 1.5 | μs |
PARAMETER | TEST CONDITIONS | SUBGROUP(2) | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | See Figure 17 | [9, 10, 11] | 35 | 105 | ns | |
tPHL | Propagation delay time, high-to-low-level output | [9, 10, 11] | 35 | 105 | ns | ||
tsk(p) | Pulse skew (|tPHL – tPLH|) | 7 | ns | ||||
tr | Output signal rise time | 2 | ns | ||||
tf | Output signal fall time | 2 | ns |
PARAMETER | TEST CONDITIONS | SUBGROUP(2) | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
t(LBK) | Loopback delay, driver input to receiver output | See Figure 22 | 7.5 | ns | ||||
t(loop1) | Total loop delay, driver input to receiver output, recessive to dominant | V(RS) at 0 V, see Figure 21 | [9, 10, 11] | 70 | 150 | ns | ||
V(RS) with 10 kΩ to ground, see Figure 21 | [9, 10, 11] | 105 | 225 | |||||
V(RS) with 50 kΩ to ground, see Figure 21 | [9, 10, 11] | 500 | 600 | |||||
t(loop2) | Total loop delay, driver input to receiver output, dominant to recessive | V(RS) at 0 V, See Figure 21 | [9, 10, 11] | 70 | 150 | ns | ||
V(RS) with 10 kΩ to ground, see Figure 21 | [9, 10, 11] | 105 | 225 | |||||
V(RS) with 50 kΩ to ground, see Figure 21 | [9, 10, 11] | 500 | 600 |
SUBGROUP | DESCRIPTION | TEMPERATURE (°C) |
---|---|---|
1 | Static tests at | 25 |
2 | Static tests at | 125 |
3 | Static tests at | –55 |
4 | Dynamic tests at | 25 |
5 | Dynamic tests at | 125 |
6 | Dynamic tests at | –55 |
7 | Functional tests at | 25 |
8A | Functional tests at | 125 |
8B | Functional tests at | –55 |
9 | Switching tests at | 25 |
10 | Switching tests at | 125 |
11 | Switching tests at | –55 |
V(RS), V(LBK) = 0 V |
VCC = 3.3 V | V(RS), V(LBK) = 0 V | TA = 25°C |
60-Ω load |
VCC = 3.3 V | V(RS), V(LBK) = 0 V | TA = 25°C |
V(RS), V(LBK) = 0 V | TA = 25°C | RL = 60 Ω |
V(RS), V(LBK) = 0 V |
VCC = 3.3 V | V(RS), V(LBK) = 0 V | TA = 25°C |
RL = 60 Ω | V(RS), V(LBK) = 0 V | |