SLLSEF3C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NUMBER | TYPE | |
D1 | 1 | OD | Open Drain output 1. Connect this pin to one end of the transformer primary side. |
VCC | 2 | P | Supply voltage input. Connect this pin to the center-tap of the transformer primary side. Buffer this voltage with a 1 μF to 10 μF ceramic capacitor. |
D2 | 3 | OD | Open Drain output 2. Connect this pin to the other end of the transformer primary side. |
GND | 4,5 | P | Device ground. Connect this pin to board ground. |