SLLSEP9I september 2015 – august 2023 SN6505A , SN6505B
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 2.5 V and 5 V nominal. This input supply must be regulated within ±10%. If the input supply is located more than a few inches from the device, a 0.1 μF by-pass capacitor should be connected as close as possible to the device VCC pin and a 10 μF capacitor should be connected close to the transformer center-tap pin.