SLLSFM0A March 2022 – June 2022 SN6507
PRODUCTION DATA
For isolated power supply designs requiring low levels of radiated and conducted emissions, the following recommendations can help minimize emissions from SN6507 and its surrounding components:
Ensure a push-pull isolation transformer with low parasitics, like leakage inductance and parasitic capacitance, is used.
Use low-emissions rectifier diodes, like PMEG200G20ELRX or equivalent.
Configure SN6507 for its slowest slew-rate setting.
Include a snubber circuit on the secondary-side of the isolation transformer.
Radiated emissions data for SN6507 per CISPR 32 following these recommendations is shown in Figure 9-6. Using these configurations may each affect system-level efficiency. The SN6507DGQEVM can be used to evaluate these design options.