SLLSFM0A March 2022 – June 2022 SN6507
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ENABLE AND UVLO | ||||||
TEN_glitch | EN glitch filter | 5 | µs | |||
POWER STAGE | ||||||
tBBM | Break-before-make time | Measured at 0.5VCC with RL = 50 Ω, FSW = 1 MHz, RSR = 9.6 kΩ (or Default), Figure 7-2 | 70 | ns | ||
SOFT-START | ||||||
tPWRUP | Power-up time | CSS = 0 µF, from EN = High to full drive-current available at SW1 and SW2 | 300 | 400 | µs | |
tPWRDN | Power-down time | CSS = 0 µF, from EN = Low to output MOSFETs off (no current on SW1 and SW2) | 30 | µs |