SLLS145D October 1990 – October 2023 SN65175 , SN75175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN65175 and SN75175 are monolithic quadruple differential line receivers with 3-state outputs. They are designed to meet the requirements of ANSI Standards EIA/TIA-422-B, RS-423-B, and RS-485, and several ITU recommendations. These standards are for balanced multipoint bus transmission at rates up to 10 megabits per second. Each of the two pairs of receivers has a common active-high enable.
The receivers feature high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range of ±12 V. The SN65175 and SN75175 are designed for optimum performance when used with the SN75172 or SN75174 quadruple differential line drivers.
The SN65175 is characterized for operation from −40°C to 85°C. The SN75175 is characterized for operation from 0°C to 70°C.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN65175 | D (SOIC, 16) | 9.9 mm × 6 mm |
SN75175 | N (PDIP, 16) | 19.3 mm × 9.4 mm |
D (SOIC, 16) | 9.9 mm × 6 mm | |
NS (SOP, 16) | 10.2 mm × 7.8 mm |