SLLS145D October 1990 – October 2023 SN65175 , SN75175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | See Figure 6-2 | 22 | 35 | ns | |
tPHL | Propagation delay time, high- to low-level output | 25 | 35 | ns | ||
tPZH | Output enable time to high level | See Figure 6-3 | 13 | 30 | ns | |
tPZL | Output enable time to low level | 19 | 30 | ns | ||
tPHZ | Output disable time from high level | See Figure 6-3 | 26 | 35 | ns | |
tPLZ | Output disable time from low level | 25 | 35 | ns |