SLLS101H July 1985 – December 2021 SN65176B , SN75176B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(OD) | Differential-output delay time | RL = 54 Ω, see Figure 7-3 | 15 | 22 | ns | |
tt(OD) | Differential-output transition time | RL = 54 Ω, see Figure 7-3 | 20 | 30 | ns | |
tPZH | Output enable time to high level | See Figure 7-4 | 85 | 120 | ns | |
tPZL | Output enable time to low level | See Figure 7-5 | 40 | 60 | ns | |
tPHZ | Output disable time from high level | See Figure 7-4 | 150 | 250 | ns | |
tPLZ | Output disable time from low level | See Figure 7-5 | 20 | 30 | ns |