SLLS295B April 1998 – January 2023 SN65ALS1176
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN65ALS1176 differential bus transceiver is designed for bidirectional data communication on multipoint bus transmission lines. The device is designed for balanced transmission lines and meets TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendations V.11 and X.27.
The SN65ALS1176 combines a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device an excellent choice for party-line applications.
The SN65ALS1176 is characterized for operation from – 25°C to 85°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN65ALS1176 | D (SOIC) | 4.9 mm x 3.91 mm |