SLLS295B April 1998 – January 2023 SN65ALS1176
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td(OD) | Differential output delay time |
RL = 54 Ω See Figure 7-3 |
CL = 50 pF, | 15 | ns | ||
tsk(p) | Pulse skew(2) | 0 | 2 | ns | |||
tt(OD) | Differential output transition time | 8 | ns | ||||
tPZH | Output enable time to high level |
RL = 110 Ω See Figure 7-4 |
CL = 50 pF, | 80 | ns | ||
tPZL | Output enable time to low level |
RL = 110 Ω See Figure 7-5 |
CL = 50 pF, | 30 | ns | ||
tPHZ | Output disable time from high level |
RL = 110 Ω See Figure 7-4 |
CL = 50 pF, | 50 | ns | ||
tPLZ | Output disable time from low level |
RL = 110 Ω See Figure 7-5 |
CL = 50 pF, | 30 | ns |