SLLS295B April 1998 – January 2023 SN65ALS1176
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tpd | Propagation time |
VID = – 1.5 V to 1.5 V, See Figure 7-7 |
CL = 15 pF, | 25 | ns | ||
tsk(p) | Pulse skew(2) | 0 | 2 | ns | |||
tPZH | Output enable time to high level | CL = 15 pF, | See Figure 7-8 | 11 | 18 | ns | |
tPZL | Output enable time to low level | 11 | 18 | ns | |||
tPHZ | Output disable time from high level | 50 | ns | ||||
tPLZ | Output disable time from low level | 30 | ns |