SLLS159G March 1993 – February 2024 SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | ||
VIC | Common-mode input voltage(1) | Receiver | ±7 | V | |||
VID | Differential input voltage | Receiver | ±7 | V | |||
VIH | High-level input voltage | Except A, B | 2 | V | |||
VIL | Low-level input voltage | Except A, B | 0.8 | V | |||
IOH | High-level output current | Receiver | −6 | mA | |||
Driver | −20 | ||||||
IOL | Low-level output current | Receiver | 6 | mA | |||
Driver | 20 | ||||||
TA | Operating free-air temperature | SN75C1167, SN75C1168 | 0 | 70 | °C | ||
SN65C1167, SN65C1168 | –40 | 85 |