SLLSFC4 July 2019 SN65C1168E-SEP
PRODUCTION DATA.
The SN65C1168E-SEP consists of dual drivers and dual receivers with ±12-kV ESD (HBM) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The device meets the requirements of TIA/EIA-422-B and ITU recommendation V.11. Some parameters do not meet all TIA/EIA-422-B and ITU recommendation V.11 requirements after 20-krad(Si) TID exposure.
The SN65C1168E-SEP drivers have individual active-high enables.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65C1168EMPWTSEP | TSSOP (16) | 5.00 mm × 4.40 mm |
SN65C1168EMPWSEP |