SLLSFC4 July 2019 SN65C1168E-SEP
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VIC | Common-mode input voltage(1) | Receiver | ±7 | V | ||
VID | Differential input voltage | Receiver | ±7 | V | ||
VI | Input voltage | Except A, B | 0 | 5.5 | V | |
VO | Output voltage | Receiver | 0 | VCC | V | |
VIH | High-level input voltage | Except A, B | 2 | V | ||
VIL | Low-level input voltage | Except A, B | 0.8 | V | ||
IOH | High-level output current | Receiver | –6 | mA | ||
Driver | –20 | |||||
IOL | Low-level output current | Receiver | 6 | mA | ||
Driver | 20 | |||||
TA | Operating free-air temperature | –55 | 125 | °C |