Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
3-V to 5.5-V Single-Channel RS-232 Compatible Line Driver and Receiver
1 Features
- Operate with 3-V to 5.5-V
VCC supply
- Operate up to 1 Mbit/s
- Low standby current : 1 μA
typical
- External capacitors : 4 x 0.1 μF
- Accepts 5-V logic input with 3.3-V supply
- RS-232 bus-pin ESD protection exceeds ±15 kV using human-body model (HBM)
- Auto-powerdown feature automatically disables drivers for power savings