SLLS351F April 2002 – July 2021 SN65C3221 , SN75C3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON, EN | ±0.01 | ±1 | μA | ||
ICC | Supply current (TA = 25°C) |
Auto-powerdown disabled | No load, FORCEOFF and FORCEON at VCC |
0.3 | 1 | mA | |
Powered off | No load, FORCEOFF at GND | 1 | 10 | μA | |||
Auto-powerdown enabled |
No load, FORCEOFF at VCC, FORCEON at GND, All RIN are open or grounded |
1 | 10 |