SLLS351F April 2002 – July 2021 SN65C3221 , SN75C3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = −1 mA | VCC − 0.6 V | VCC − 0.1 V | V | |
VOL | Low-level output voltage | IOL = 1.6 mA | 0.4 | V | ||
VIT+ | Positive-going input threshold voltage | VCC = 3.3 V | 1.6 | 2.4 | V | |
VCC = 5 V | 1.9 | 2.4 | ||||
VIT– | Negative-going input threshold voltage | VCC = 3.3 V | 0.6 | 1.1 | V | |
VCC = 5 V | 0.8 | 1.4 | ||||
Vhys | Input hysteresis (VIT+− VIT–) | 0.5 | V | |||
Ioff | Output leakage current | FORCEOFF = 0 V | ±0.05 | ±10 | μA | |
ri | Input resistance | VI = ±3 V to ±25 V | 3 | 5 | 7 | kΩ |