SLLS694C November 2005 – July 2021 SN65C3221E
PRODUCTION DATA
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NO | I/O | |
EN | 1 | I | Low input enables receiver ROUT output. High input sets ROUT to high impedance. |
C1+ | 2 | — | Positive terminals of the voltage-doubler charge-pump capacitors |
V+ | 3 | O | 5.5-V supply generated by the charge pump |
C1– | 4 | — | Negative terminals of the voltage-doubler charge-pump capacitors |
C2+ | 5 | — | Positive terminals of the voltage-doubler charge-pump capacitors |
C2– | 6 | — | Negative terminals of the voltage-doubler charge-pump capacitors |
V– | 7 | O | –5.5-V supply generated by the charge pump |
RIN | 8 | I | RS-232 receiver input |
ROUT | 9 | O | Receiver output |
INVALID | 10 | O | Invalid output pin. Output low when all RIN inputs are unpowered. |
DIN | 11 | I | Driver input |
FORCEON | 12 | I | Automatic power-down control input |
DOUT | 13 | O | RS-232 driver output |
GND | 14 | — | Ground |
VCC | 15 | — | 3-V to 5.5-V supply voltage |
FORCEOFF | 16 | I | Automatic power-down control input |