SLLSEJ2G July 2015 – March 2020 SN65DP159 , SN75DP159
PRODUCTION DATA.
Compliance testing is very system design specific. Properly designing the system and configuring the DP159 can help pass transmitter compliance for the system. The following information is the starting point to help prepare for compliance test. As each system is different there are many features in the DP159 to help tune the circuit. These include VOD adjust by changing the Vsadj resistor value or using I2C. Other knobs to turn are pre/de-emphasis and slew rate control. Passing both HDMI2.0 and HDMI1.4b compliance is easier to accomplish when using I2C as this provides more fine tuning capability.
For the SNx5DP159RGZ:
Pin Strapping
HDMI2.0 & HDMI1.4b
Vsadj Resistor = 7.06-kΩ
PRE_SEL = NC for 0-dB
TX_TERM_CTL = NC for Auto Select
SLEW_CTL = NC
I2C Control
HDMI2.0 & HDMI1.4b
Vsadj Resistor = 7.06 kΩ
PRE_SEL = Reg0Ch[1:0] = 00 (labeled HDMI_TWPST)
TX_TERM_CTL =
SLEW_CTL = Reg0Bh[7:6] = 10
For the SNx5DP159RSB:
Pin Strapping
HDMI2.0 and HDMI1.4b
Vsadj Resistor = 6.5 kΩ
PRE_SEL = L for –2 dB
TX_TERM_CTL = NC for Auto Select
SLEW_CTL = NC
I2C
HDMI2.0
Vsadj Resistor = 6.5 kΩ
PRE_SEL = Reg0Ch[1:0] = 01 (labeled HDMI_TWPST)
TX_TERM_CTL = Reg0Bh[4:3] = 11
SLEW_CTL = Reg0Bh[7:6] = 10
HDMI1.4b
Vsadj Resistor = 6.5 kΩ
VSWING_DATA & VSWING_CLK to -7% = Reg0Ch[7:2] = 111111
PRE_SEL = Reg0Ch[1:0] = 00: (Labeled HDMI_TWPST)
TX_TERM_CTL: Reg0Bh[4:3]
SLEW_CTL = Reg0Bh[7:6] = 10