SLLSEJ2G July 2015 – March 2020 SN65DP159 , SN75DP159
PRODUCTION DATA.
ADDRESS | BIT | DESCRIPTION | ACCESS |
---|---|---|---|
00h:07h | 7:0 | DEVICE_ID
These fields return a string of ASCII characters “DP159” followed by three space characters. Address 0x00 – 0x07 = {0x44”D”, 0x50”P”, 0x31”1”, 0x35”5”, 0x39”9”, 0x20, 0x20, 0x20} |
R |
08h | 7:0 | REV _ID. This field identifies the device revision.
0000001 – DP159 revision 1 |
R |